text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Female Y
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 2043



Mod. B F L M M1 P SW Weight [g]
2043 1/8 G1/8 14,5 26,5 14 12 8 13 18
2043 1/4 G1/4 18 32 17,5 14 11 17 32
2043 3/8 G3/8 20,5 37 19 16 11,5 20 44
2043 1/2 G1/2 26,5 45 24,5 19 14 25 84