text.skipToContent text.skipToNavigation
Series 5000L and 5000LT

Series 5000L and 5000LT

BSP female quick-coupling
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5053L and 5053LT



Mod. B D h min L SW Weight [g] Symbol
5053L 1/8 G1/8 17 6 37 14 34 VNR3
5053L 1/4 G1/4 17 7 39 17 44 VNR3
5053LT 1/8 G1/8 17 6 37 14 34 VNR2
5053LT 1/4 G1/4 17 7 39 17 44 VNR2