text.skipToContent text.skipToNavigation
Series 5000L and 5000LT

Series 5000L and 5000LT

BSP female quick-coupling
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5083L and 5083LT



Mod. B D h min L SW Weight [g] Symbol
5083L 1/4 G1/4 26 10 47.5 17 104 VNR3
5083L 3/8 G3/8 26 8 49 20 110 VNR3
5083LT 1/4 G1/4 26 10 47.5 17 104 VNR2
5083LT 3/8 G3/8 26 8 49 20 110 VNR2