text.skipToContent text.skipToNavigation
Series 5000L and 5000LT

Series 5000L and 5000LT

Male connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 5150L and 5180L



Mod. A H L SW Weight [g]
5150L 1/8 G1/8 6 26.5 13 11
5150L 1/4 G1/4 8 29 17 17
5180L 1/4 G1/4 8 34 17 21
5180L 3/8 G3/8 9 35 19 25