text.skipToContent text.skipToNavigation

6463 04-04

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 4-M5 4 M5 6.5 7.8 8.8 20.5 4.5 9 8
6463 4-1/8 4 G1/8 10 9 13 24 6 12 14
6463 5-1/8 5 G1/8 10 9.8 13 25 6 12 14
6463 6-1/8 6 G1/8 10 11.7 13 26 6 12 14
6463 6-1/4 6 G1/4 11.5 11.9 16.5 27.5 7 15 23
6463 8-1/8 8 G1/8 9.5 13.7 15.2 27 6 14 16
6463 8-1/4 8 G1/4 11.5 13.7 16.5 29 7 15 23
6463 10-1/4 10 G1/4 11.3 15.4 18.5 31.5 7 17 29