text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 3053



Mod. A Single lateral outlets B L G M T H F SW Weight [g]
3053 1/4-8L-4 G1/4 8 4 97 4,5 10 88 30 4,5 20 140
3053 1/4-8L-6 G1/4 8 6 120 4,5 13 111 30 4,5 20 172
3053 3/8-6L-8 G3/8 6 8 108 6 15 99 35 5,5 25 210
3053 1/2-6L-10 G1/2 6 10 127 6,5 17 118 45 5,5 30 365