text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Tee Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6540



Mod. A C F L M SW Weight [g]
6540 4 4 3.5 9 35 17.5 8 14
6540 5 5 5.5 10 41 20.5 9 21
6540 6 6 4 12.7 40 20 9 24
6540 8 8 5 14.2 45 22.5 11 32
6540 10 10 5.8 16.5 52 26 13 43
6540 12 12 7.3 19.5 53 26.5 15 60
6540 14 14 8.3 21.5 57 28.5 17 75