text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Elbow connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6550



Mod. A C F M SW Weight [g]
6550 4 4 3.5 9 17.5 8 8
6550 5 5 5.5 10 20.5 9 15
6550 6 6 4 12.7 20 9 17
6550 8 8 5 14.2 22.5 11 22
6550 10 10 5.8 16.5 26 13 30
6550 12 12 7.3 19.5 26.5 15 44
6550 14 14 8.3 21.5 28.5 17 71