text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Union Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6580 Micro



Mod. A G L S Weight [g]
6580 3 3 5.8 19.9 2.2 2