text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Complete BSP Swivel
Single Banjo
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6622

* = Complete Metric Swivel
Single Banjo



Mod. A B C E F H L M SW W Weight [g] Notes
6622 4-M5 4 M5 4 5.7 8.8 4 15.8 18 2.5 Ø 8 10 *
6622 4-1/8 4 G1/8 7.5 10.2 9 5 25 21.5 4 Ø 14 22
6622 6-1/8 6 G1/8 8 10.2 12.7 5 25 24 4 Ø 14 24
6622 6-1/4 6 G1/4 10 9.1 12.7 6 25.3 26 5 Ø 18 35
6622 8-1/8 8 G1/8 8 10.2 14.2 5 25 25.5 4 Ø 14 28
6622 8-1/4 8 G1/4 10 9.1 14.2 6 25.3 27.5 5 Ø 18 39
6622 10-1/4 10 G1/4 8.8 9.1 16.5 6 25.3 29 5 Ø 18 42