text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Complete BSP Swivel
Double Banjo
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6632



Mod. A B C E F H L M W SW Weight [g]
6632 4-1/8 4 G1/8 7.5 10.2 9 5 25 43 Ø 14 4 24
6632 6-1/8 6 G1/8 8 10.2 12.7 5 25 48 Ø 14 4 33
6632 6-1/4 6 G1/4 10 9.1 12.7 6 25.3 52 Ø 18 5 35
6632 8-1/8 8 G1/8 8 10.2 14.2 5 25 51 Ø 14 4 39
6632 8-1/4 8 G1/4 10 9.1 14.2 6 25.3 55 Ø 18 5 40
6632 10-1/4 10 G1/4 8.8 9.1 16.5 6 25.3 58 Ø 18 5 50