text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Metric Male Adaptor Sprint®
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6811

* = with O-Ring



Mod. G D H T L SW Weight [g]
6811 4-M5 4 M5 4 16.5 24.5 8 3 *
6811 4-1/8 4 G1/8 5.5 16.5 27.8 12 10
6811 5-1/8 5 G1/8 5.5 18 29.3 12 9
6811 5-1/4 5 G1/4 7 18 31 14 11
6811 6-1/8 6 G1/8 5.5 18 29.3 12 10
6811 6-1/4 6 G1/4 7 18 31 14 12
6811 8-1/8 8 G1/8 5.5 20.5 31.8 12 12
6811 8-1/4 8 G1/4 7 20.5 33.5 14 13
6811 10-1/4 10 G1/4 7 23 36 14 16
6811 10-3/8 10 G3/8 8 23 37.3 19 25
6811 12-3/8 12 G3/8 8 24 38.3 19 25
6811 14-1/2 14 G1/2 9 28 44 22 39