text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Male Connector Sprint® with self-retaining device

This version interrupts the air flow when the tube is disconnected and restores it when reconnected.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S6510...-LF



Mod. A D F G H L SW Weight [g]
S6510 4-1/8-LF 4 G1/8 13.2 8.8 5.5 23 12 11
S6510 6-1/8-LF 6 G1/8 13.2 11.7 6 30.5 12 15