text.skipToContent text.skipToNavigation
Series 7000 GRIPfit - Mod. G7450

Series 7000 GRIPfit - Mod. G7450

Swivel male Y
Thread BSPT ISO-7 (with pre-applied PTFE sealant)
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G7450 Series 7000 GRIPfit - Mod. G7450



Mod. A D E F H L M S T T1 SW Weight (g)
G7450 4-1/8 4 R1/8 19,7 18,5 7,5 42 9,2 4 12,2 11,6 12 13
G7450 6-1/8 6 R1/8 21,2 23 7,5 46 11,4 4 14,5 14 14 15
G7450 6-1/4 6 R1/4 23 23 11 49,5 11,4 4 14,5 14 14 29
G7450 8-1/8 8 R1/8 22,3 26 7,5 51,3 12,7 4 16,5 15,5 17 24
G7450 8-1/4 8 R1/4 24,1 26 11 54,8 12,7 4 16,5 15,5 17 30


1-1/1  results