text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Male triple Y banjo adjustable
Thread BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G7642 03 Series 7000 GRIPfit



Mod. A D E F G H L M N S W SW Weight (g)
G7642 03 4-1/8 4 G1/8 7,75 22,3 11,4 5 54 10,7 21 15,5 14 13 37
G7642 03 6-1/8 6 G1/8 7,75 22,3 11,4 5 54 10,7 21,5 15,5 14 13 39
G7642 03 6-1/4 6 G1/4 9,25 26,6 13,7 6 64,5 12,7 25 18,5 18,5 17 67
G7642 03 8-1/8 8 G1/8 7,75 26,6 13,7 5 54 12,7 23 15,5 14 13 47
G7642 03 8-1/4 8 G1/4 9,25 26,6 13,7 6 64,5 12,7 25,5 18,5 18,5 17 71


1-1/1  results