text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Female Plug
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Fittings Mod. F6750K



Mod. A G L Weight [g]
F6750 6K 6 11.8 17 7
F6750 8K 8 13.8 18.5 9
F6750 10K 10 15.8 21 12
F6750 12K 12 17.8 20 15
F6750 16K* 16 23.5 24.5 26