text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Tee Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. F7540

* = model without mounting holes



Mod. A G L M S T T1 T2 Weight [g]
F7540 6 6 11,6 37 18,5 4 15 11,4 7,5 9
F7540 8 8 13,9 41 20,5 4 17 13,7 8,5 14
F7540 10 10 16,1 48 24 4 16 15,8 8 18
F7540 12 12 20,2 56 28 4 19,2 9 9,6 30
F7540 16* 16 27 67 33,5 - - - - 61