text.skipToContent text.skipToNavigation
Series 7000

Series 7000

Y Connector - Reducer
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. F7560

Y Connector - Reducer



Mod. A B F L M S T T1 T2 Weight [g]
F7560 6 6 6 23 35 11,4 4 14,5 11,5 13,5 9
F7560 8 8 8 27,2 39,5 13,5 4 17 14 14,5 15
F7560 10 10 10 31,7 46 15,8 4 16,5 16 16,5 19