text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Male straight connector
Chemical nickel-plated brass
Thread metric parallel ISO-965 and BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. W6512 OX1



Mod. A D C F G H L SW SW1 Weight [g]
W6512 4-M5-OX1 4 M5 14,6 8,8 9,9 4 20,5 9 2 3
W6512 4-1/8-OX1 4 G1/8 14,6 8,8 13,5 6 20 12 2,5 8
W6512 6-M5-OX1 6 M5 15,5 11,7 13,2 4 21,5 12 2 6
W6512 6-1/8-OX1 6 G1/8 15,5 11,7 13,5 6 21 12 4 8
W6512 6-1/4-OX1 6 G1/4 15,5 11,7 16,4 7 22 15 4 11
W6512 8-1/8-OX1 8 G1/8 17,3 13,7 15,2 6 26 14 5 12
W6512 8-1/4-OX1 8 G1/4 17,3 13,7 16,4 7 24.5 15 6 14