text.skipToContent text.skipToNavigation
Series HP6000

Series HP6000

Bulkhead Connector
Thread Metric parallel
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. HP6590



Mod. A B C F L MAX SW SW1 T Weight [g]
HP6590 6 6 M14x1 16 12,5 33 2,12 17 17 22,5 34