text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSP Male Plug

-20°C ÷ 80°C
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 2612



Mod. A G H L SW Weight [g]
2612 M5 M5 5.8 3.5 5.5 2 1
2612 M7 M7 9.4 5 7 4 2
2612 1/8 G1/8 13.5 6 8.5 4 5
2612 1/4 G1/4 16.4 7 9.5 6 9
2612 3/8 G3/8 20.5 7 10.5 8 17
2612 1/2 G1/2 24.8 8 11.5 12 25