text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSPT Male Elbow Sprint®

-20°C ÷ 80°C
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2010



Mod. A E H SW Weight [g]
S2010 1/8 R1/8 11,5 7,5 9 9
S2010 1/4 R1/4 13,5 11 12 17
S2010 3/8 R3/8 15,5 11,5 14 25
S2010 1/2 R1/2 16 14 16 47