text.skipToContent text.skipToNavigation
Series S2000

Series S2000

Male Female Elbow Sprint®
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2020



Mod. A B E H M SW Weight [g]
S2020 1/8-1/8 R1/8 G1/8 11,5 8,5 19 11 16
S2020 1/4-1/4 R1/4 G1/4 15 11 23 13 27
S2020 3/8-3/8 R3/8 G3/8 15 11,5 25 15 33
S2020 1/2-1/2 R1/2 G1/2 17,5 14 31,5 20 62