text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSPT Nipple Sprint®
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2500



Mod. A H L SW Weight [g]
S2500 1/8 R1/8 7,5 19,5 12 8
S2500 1/4 R1/4 11 27 14 15
S2500 3/8 R3/8 11,5 28 17 21
S2500 1/2 R1/2 14 33,5 22 39