text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSPT Reducing Sprint®
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2510



Mod. A1 A2 H1 H2 L SW Weight [g]
S2510 1/8-1/4 R1/8 R1/4 7,5 11 23,5 14 14
S2510 1/8-3/8 R1/8 R3/8 7,5 11,5 24 17 22
S2510 1/4-3/8 R1/4 R3/8 11 11,5 27,5 17 19
S2510 1/4-1/2 R1/4 R1/2 11 14 30,5 22 33
S2510 3/8-1/2 R3/8 R1/2 11,5 14 31 22 36