text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSPT Male Plug Tapper Sprint®
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. S2615



Mod. A L SW Weight [g]
S2615 1/8 R1/8 8 5 2
S2615 1/4 R1/4 10 7 6
S2615 3/8 R3/8 10 8 12