Tubes and spirals
Series T
Tubes: reinforced PVC, Polyamide (PA) 12, Hytrel Polyester, Polyethylene (PE) , Polyurethane (PU).
Diameters: 4/2, 5/3, 6/4, 8/6, 10/8, 12/10, 15/12,5 mm
Diameters: 4/2, 5/3, 6/4, 8/6, 10/8, 12/10, 15/12,5 mm
Camozzi offers a range of tubes and spirals with specific features which are suitable for several technical requirements.
Thanks to high-quality raw materials and with a low specific weight, these products are very small and lightweight. They also show high resistance against stress and flexural vibrations.
The high specularity of internal surfaces for the fluid passage (roughness of about 6 micron) allows to reduce the loosening of loads and to reach very high flows with same diameters.
Technopolymers used are particularly resistant to aging, thus ensuring the product a very long life.
Thanks to high-quality raw materials and with a low specific weight, these products are very small and lightweight. They also show high resistance against stress and flexural vibrations.
The high specularity of internal surfaces for the fluid passage (roughness of about 6 micron) allows to reduce the loosening of loads and to reach very high flows with same diameters.
Technopolymers used are particularly resistant to aging, thus ensuring the product a very long life.
1-1/1 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support