text.skipToContent text.skipToNavigation
Series T

Series T

Tubes: reinforced PVC, Polyamide (PA) 12, Hytrel Polyester, Polyethylene (PE) , Polyurethane (PU).
Diameters: 4/2, 5/3, 6/4, 8/6, 10/8, 12/10, 15/12,5 mm
Camozzi offers a range of tubes and spirals with specific features which are suitable for several technical requirements.
Thanks to high-quality raw materials and with a low specific weight, these products are very small and lightweight. They also show high resistance against stress and flexural vibrations.

The high specularity of internal surfaces for the fluid passage (roughness of about 6 micron) allows to reduce the loosening of loads and to reach very high flows with same diameters.
Technopolymers used are particularly resistant to aging, thus ensuring the product a very long life.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab