CGAN
Number of gripper fingers
2
Closing gripping force [N]
97
Opening gripping force [N]
14
62
120
232
292
Size
10
16
20
25
32
Max. working frequency [Hz]
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Max. inlet pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
Rotation angle [°]
30
1 Products found
Angular grippers with opening angle of 30°
Series CGAN
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart