CGAN
CGPS
Number of gripper fingers
2
Closing gripping force [N]
10.5
20
34
42
50
71
97
98
103
115.4
142
169
185
200
235
250
286
334
390
424
Opening gripping force [N]
120
Stroke per gripper jaw [mm]
2
3
5
7
10
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
Rotation angle [°]
30
IP protection class
IP40
Angular grippers
Parallel grippers