CGSP
Number of gripper fingers
2
Closing gripping force [N]
36
Opening gripping force [N]
154
Stroke per gripper jaw [mm]
2
3
4
6
Max. working frequency [Hz]
2
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers