CGAN
Number of gripper fingers
2
Closing gripping force [N]
10.5
50
97
185
235
Opening gripping force [N]
292
Max. working frequency [Hz]
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
Rotation angle [°]
30
Angular grippers