CGPS
Number of gripper fingers
2
Closing gripping force [N]
115.4
Opening gripping force [N]
32
46
55
95
103
120
133
142
169
222
274
324
420
474
512
Stroke per gripper jaw [mm]
3
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers