CGPT
Number of gripper fingers
2
Closing gripping force [N]
208
Opening gripping force [N]
90
102
130
160
188
206
246
280
330
354
450
504
520
720
826
Stroke per gripper jaw [mm]
2.5
4
6
8
10
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers