CGSP
Number of gripper fingers
2
Closing gripping force [N]
62
Opening gripping force [N]
38
44
54
76
84
88
98
104
124
126
154
188
Stroke per gripper jaw [mm]
2
3
4
6
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers