CGAN
CGCN
CGSY
Number of gripper fingers
2
3
Closing gripping force [N]
10.5
50
97
185
235
253
690
960
2030
3280
Opening gripping force [N]
14
62
120
232
286
292
764
1095
2264
3584
Stroke per gripper jaw [mm]
4
6
8
10
13
Max. working frequency [Hz]
2
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
Rotation angle [°]
30
180
IP protection class
IP40
Angular grippers
Radial grippers
Three jaw grippers