RPGB
Number of gripper fingers
2
Opening gripping moment [Ncm]
2
5
Closing gripping moment [Ncm]
25
90
Max. working frequency [Hz]
3
Certifications
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Single acting normally open
Position Sensing
Magnetic switch
Not available
Rotation angle [°]
30
Sprue grippers