CGPT
CGZT
Number of gripper fingers
2
3
Closing gripping force [N]
74
80
102
114
142
166
181
208
210
236
280
286
294
346
380
386
446
454
480
640
670
780
970
980
1310
1440
2030
2530
2620
3370
4140
4200
5780
6450
Opening gripping force [N]
520
Stroke per gripper jaw [mm]
8
Max. working frequency [Hz]
1
2
3
5
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers
Three jaw grippers