CGLN
Number of gripper fingers
2
Closing gripping force [N]
255
Opening gripping force [N]
20
58
94
150
255
Stroke per gripper jaw [mm]
100
Max. working frequency [Hz]
1
2
Repeatability
±0.01 mm
Certifications
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
Parallel grippers