CGSP
Number of gripper fingers
2
Closing gripping force [N]
30
36
46
62
70
86
106
122
142
152
184
214
Opening gripping force [N]
76
Stroke per gripper jaw [mm]
3
Max. working frequency [Hz]
2
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers