CGCN
Number of gripper fingers
3
Closing gripping force [N]
253
Opening gripping force [N]
286
764
1095
2264
3584
Stroke per gripper jaw [mm]
4
Max. working frequency [Hz]
2
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
IP protection class
IP40
Three jaw grippers