CGPS
Number of gripper fingers
2
Closing gripping force [N]
20
Opening gripping force [N]
142
Stroke per gripper jaw [mm]
5
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers