CGPT
CGZT
Number of gripper fingers
2
3
Closing gripping force [N]
670
Opening gripping force [N]
90
100
102
130
160
188
206
246
250
280
300
330
354
390
440
450
504
520
720
726
740
826
970
1078
1350
1570
2020
2165
2750
2760
3594
4430
4620
5300
6930
Stroke per gripper jaw [mm]
6
Max. working frequency [Hz]
1
2
3
5
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Single acting normally closed
Position Sensing
Magnetic switch
IP protection class
IP40
Parallel grippers
Three jaw grippers