CGAN
RPGA
RPGB
Number of gripper fingers
2
Closing gripping force [N]
10.5
50
97
185
235
Opening gripping force [N]
14
62
120
232
292
Opening gripping moment [Ncm]
2
5
25
Closing gripping moment [Ncm]
25
90
310
Max. working frequency [Hz]
2.5
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Gripper's function
Double acting
Single acting normally open
Position Sensing
Magnetic switch
Not available
Rotation angle [°]
30
Angular grippers
Sprue grippers