CGPS
Number of gripper fingers
2
Closing gripping force [N]
286
Opening gripping force [N]
55
Stroke per gripper jaw [mm]
2
3
5
7
10
Size
10
16
20
25
32
Max. working frequency [Hz]
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Max. inlet pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
1 Products found
Self-centering parallel grippers with double ball bearing guide
Series CGPS
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart