CGPT
Number of gripper fingers
2
Closing gripping force [N]
454
Opening gripping force [N]
188
Stroke per gripper jaw [mm]
2.5
4
6
8
10
Size
16
20
25
32
40
Max. working frequency [Hz]
2
3
Repeatability
±0.02 mm
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Max. inlet pressure [Bar]
Gripper's function
Double acting
Double acting normally closed
Double acting normally open
Single acting normally closed
Single acting normally open
Position Sensing
Magnetic switch
IP protection class
IP40
1 Products found
New
Parallel grippers with T-guide
Series CGPT
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart