CGLN
Number of gripper fingers
2
Closing gripping force [N]
58
Opening gripping force [N]
20
58
94
150
255
Stroke per gripper jaw [mm]
20
30
40
50
60
70
80
100
120
160
Size
10
16
20
25
32
Max. working frequency [Hz]
1
2
Repeatability
±0.01 mm
Certifications
REACH
RoHS
Min. operating pressure [Bar]
Max. inlet pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
1 Products found
Wide opening parallel grippers
Series CGLN
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart