Three-jaw grippers with T-guide
Series CGZT
Single and double acting, magnetic, self-centering
Sizes: 40, 50, 64, 80, 100, 125, 160 mm
Sizes: 40, 50, 64, 80, 100, 125, 160 mm
The new Series CGZT pneumatic grippers, thanks to the use of a high performing and precise force transmission system, are able to provide high gripping forces, while guaranteeing high repeatability in a compact and light design.
Available in 7 sizes (40, 50, 64, 80, 100, 125 and 160) and three different versions (double acting, single acting NO and single acting NC), allows you to find the best solution for every handling need. They are also available with a part retaining unit. This gripper series results particularly suitable to be combined with anthropomorphic or collaborative robots and gantry systems for applications in Pick and Place units, Material handling and the loading/unloading operations of machine tools.
Available in 7 sizes (40, 50, 64, 80, 100, 125 and 160) and three different versions (double acting, single acting NO and single acting NC), allows you to find the best solution for every handling need. They are also available with a part retaining unit. This gripper series results particularly suitable to be combined with anthropomorphic or collaborative robots and gantry systems for applications in Pick and Place units, Material handling and the loading/unloading operations of machine tools.
1-1/1 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Three-jaw self-centering gripper with T-guide |
Operation | Single acting (NO, NC) double acting |
Sizes | 40, 50, 64, 80, 100, 125, 160 mm |
Force transmission | Lever |
Air connections | M3 (40), M5 (50, 64, 80), G1/8 (100, 125, 160) |
Working pressure | 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting) |
Working temperature | 5°C ÷ 60°C (standard) - 5°C ÷ 130°C (high temperature version) |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 5 Hz (40, 50, 64); 3 Hz (80); 2 Hz (100, 125); 1 Hz (160) |
Repeatability | ≤ 0.02 mm |
Interchangeability | 0.1 mm |
Medium | Air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Lubrication | After 10 million cycles, grease the sliding zones using Molykote DX grease. |
Protection class | IP40 |
Compatibility | ROHS Directive |
Certifications | ATEX (II2G Ex h IIC T4 Gb II2D Ex h IIIC T120° Db -20°C≤Ta≤70°C). Add EX at the end of the commercial code to order the ATEX version. |
Materials | Free from Copper, PTFE and Silicone |
NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
1-1/1 results