Sprue grippers
Series RPGA
Angular, not self-centering, single-acting, Normally Open
Size 20mm
Size 20mm
Thanks to a piston with a size of 20mm and to the direct transfer of the force from the piston to the fingers,
Series RPGA guarantees a strong and a safe grip.
Their technical features ensure a high gripping force and make these grippers particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
D and E models are provided with a finger having a slot for the installation of an inductive sensor.
Series RPGA guarantees a strong and a safe grip.
Their technical features ensure a high gripping force and make these grippers particularly suitable in the removal of injection molded items.
The surface treatments on each metallic part make this series very wear resistant.
D and E models are provided with a finger having a slot for the installation of an inductive sensor.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operation | single-acting, normally open |
Materials | anodized aluminium body and fingers, PU seals |
Working pressure | 2.5 bar ÷ 8 bar |
Working temperature | 0°C ÷ 60°C |
Max frequency | 2.5 Hz |
Lubrication | not necessary |
Ports | G1/8 |
Fluid | filtered air, without lubrication |
Size | 20 mm |
Weights | 120 g (models A and B); 125 g (models C, D, E) |
Gripping torque at 6 bar | 310 Ncm |
Opening torque at 6 bar | 25 Ncm |
Gripping force at 6 bar | 90 N |
Closing time without load | 20 ms |
Opening time | 75 ms |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support