CGCN
Number of gripper fingers
3
Closing gripping force [N]
253
690
960
2030
3280
Opening gripping force [N]
286
Stroke per gripper jaw [mm]
8
Size
50
64
80
100
125
Max. working frequency [Hz]
2
3
Repeatability
±0.05°
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Max. inlet pressure [Bar]
Gripper's function
Double acting
Position Sensing
Magnetic switch
IP protection class
IP40
1 Products found
Self-centering three-jaw grippers with T-guide
Series CGCN
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart